IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-29)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2153.0
TILT=NONE
26 -1 1 37 11 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
214.1 215.1 214.1 217.1 220.1 224.1 224.1 229.1 236.1 247.1 263.1 277.1 298.1 316.1 344.2 374.2 404.2 438.2 471.2 
496.2 516.2 528.2 540.2 521.2 460.2 347.2 250.1 159.1 97.0 64.0 47.0 29.0 23.0 15.0 6.0 2.0 0.0 
214.1 215.1 215.1 216.1 220.1 224.1 225.1 229.1 237.1 247.1 262.1 279.1 298.1 318.1 346.2 374.2 409.2 441.2 471.2 
499.2 521.2 536.2 539.2 525.2 466.2 352.2 254.1 163.1 100.0 65.0 47.0 29.0 22.0 15.0 6.0 2.0 0.0 
214.1 214.1 214.1 217.1 222.1 227.1 229.1 236.1 243.1 256.1 271.1 288.1 308.1 330.2 354.2 384.2 418.2 452.2 483.2 
513.2 540.2 554.3 562.3 551.3 511.2 390.2 281.1 188.1 111.1 73.0 51.0 38.0 24.0 14.0 7.0 2.0 0.0 
214.1 214.1 216.1 219.1 226.1 233.1 239.1 247.1 257.1 269.1 285.1 302.1 323.1 344.2 367.2 395.2 428.2 462.2 496.2 
530.2 560.3 578.3 591.3 590.3 568.3 489.2 354.2 247.1 146.1 91.0 57.0 40.0 28.0 18.0 8.0 2.0 0.0 
214.1 215.1 217.1 221.1 230.1 239.1 248.1 257.1 271.1 283.1 298.1 315.1 334.2 354.2 377.2 405.2 435.2 470.2 504.2 
542.2 577.3 603.3 627.3 636.3 629.3 601.3 509.2 360.2 241.1 130.1 69.0 40.0 28.0 18.0 8.0 2.0 0.0 
214.1 215.1 219.1 225.1 234.1 244.1 255.1 267.1 279.1 293.1 308.1 324.1 340.2 361.2 383.2 407.2 437.2 470.2 504.2 
538.2 575.3 611.3 641.3 669.3 686.3 688.3 665.3 601.3 377.2 224.1 108.0 60.0 32.0 18.0 8.0 3.0 0.0 
214.1 215.1 221.1 227.1 238.1 247.1 259.1 272.1 284.1 295.1 308.1 324.1 338.2 358.2 378.2 400.2 426.2 456.2 486.2 
521.2 551.3 592.3 623.3 657.3 688.3 715.3 735.3 691.3 624.3 476.2 256.1 123.1 47.0 18.0 9.0 4.0 0.0 
214.1 215.1 222.1 231.1 241.1 250.1 261.1 272.1 282.1 291.1 301.1 314.1 327.2 342.2 362.2 381.2 405.2 432.2 460.2 
489.2 523.2 555.3 591.3 625.3 659.3 695.3 702.3 671.3 700.3 678.3 611.3 353.2 79.0 32.0 14.0 4.0 0.0 
214.1 216.1 223.1 234.1 244.1 254.1 264.1 272.1 279.1 287.1 295.1 304.1 314.1 328.2 342.2 360.2 381.2 408.2 434.2 
463.2 493.2 529.2 560.3 593.3 625.3 658.3 637.3 629.3 649.3 681.3 730.3 536.2 179.1 49.0 17.0 5.0 0.0 
214.1 216.1 224.1 235.1 245.1 254.1 263.1 272.1 278.1 283.1 290.1 297.1 306.1 319.1 334.2 351.2 374.2 400.2 424.2 
453.2 483.2 516.2 547.3 580.3 611.3 631.3 603.3 606.3 612.3 641.3 696.3 484.2 103.0 23.0 10.0 6.0 0.0 
214.1 215.1 223.1 234.1 245.1 255.1 265.1 275.1 281.1 284.1 291.1 298.1 307.1 319.1 334.2 353.2 374.2 399.2 425.2 
456.2 487.2 517.2 546.3 577.3 607.3 628.3 602.3 608.3 608.3 639.3 682.3 430.2 69.0 21.0 9.0 6.0 0.0 
